??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23470.0014 Screw Jack + 23470.0270 Holder
HELP_VARIABLE
Company
Halder
Description
EH 23470. - Screw Jacks, Holders, Caps
Bill of material
23470.0014 Screw Jack + 23470.0270 Holder
BESTNR
Ref. No.
23470.0014
OPTION1
Holder
BESTNR1
Ref. No. / Holder
23470.0270
OPTION2
Caps
BESTNR2
Ref. No. / Caps
-
L
Clamping height
mm
Enter value for L
Clamping height
mm
cm
inch
ft
L2
Clamping height max.
140 mm
L1
Clamping height min.
100 mm
D1
68 mm
D2
65 mm
D3
40 mm
D4
12 mm
T
Carrying force
100 kN
G
Weight
2700 g
Embedded user actions